WIEGMANN
Back Panel (N1/3R/4/12) 21 X 17, Carbon Steel - White
Image of NP2420 Back Panel (N1/3R/4/12) 21 X 17, Carbon Steel - White

Back Panel (N1/3R/4/12) 21 X 17, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP2420

Back Panel (N1/3R/4/12) 21X17 Carbon Steel - White

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP2420

Color

White

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Material Type

Carbon Steel

Mounting Type

Mounting Holes

Series

NP Series

Type

Back Panel

UPC

786725365258

Dimensions

Depth

1.25 in

Height

21 in

Weight

12 lb

Width

17 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

44