WIEGMANN
Image of NP3020G Back Panel (N1/3R/4/12) 27 X 17, Carbon Steel - Galvanized

Back Panel (N1/3R/4/12) 27 X 17, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NP3020G

Back Panel (N1/3R/4/12) 27X17 Carbon Steel - Galvanized

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3020G

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Back Panel

UPC

786725867042

Dimensions

Actual Height

1.375 in

Actual Width

23.25 in

Height

1 in

Weight

5 lb

Width

23 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1