WIEGMANN
Image of NP3624SS Back Panel (N1/3R/4/12) 33 X 21, 304 Stainless Steel
* Representative image
Image of NP3624SS Back Panel (N1/3R/4/12) 33 X 21, 304 Stainless Steel

Back Panel (N1/3R/4/12) 33 X 21, 304 Stainless Steel

Brand: Wiegmann

Catalog ID: NP3624SS

Back Panel (N1/3R/4/12) 33X21 304 Stainless Steel

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3624SS

Color

Stainless Steel

Construction

Flanged

EU RoHS Indicator

No

Material

Stainless Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725864928

Dimensions

Actual Height

1.375 in

Actual Width

35.25 in

Height

1 in

Weight

23 lb

Width

35 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1