WIEGMANN
Image of NP4224G Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - Galvanized

Back Panel (N1/3R/4/12) 39 X 21, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NP4224G

Back Panel (N1/3R/4/12) 39X21 Carbon Steel - Galvanized

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from pre-galvanized steel
  • Panels mount to provided collar studs

Galvanized panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Optional "G" panels have a conductive finish (no paint). Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP4224G

EU RoHS Indicator

Yes

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Back Panel

UPC

786725867103

Dimensions

Actual Height

1.375 in

Height

1 in

Weight

5 lb

Width

22 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1