WIEGMANN
Image of HW-MP1008FG Back Panel (Premier/JIC Series Non-Metallic) 10X8 Fiberglass

Back Panel (Premier/JIC Series Non-Metallic) 10X8 Fiberglass

Brand: Wiegmann

Catalog ID: HW-MP1008FG

Back Panel (Premier/JIC Series Non-Metallic) 10X8 Fiberglass

Fiberglass back panel for the Classic, Premier and JIC line of enclosures.

Fiberglass back panel for the Classic, Premier and JIC line of enclosures.

General

Catalog Number

HW-MP1008FG

Color

Gray

Material

Fiberglass

Series

  • Premier
  • Classic
  • JIC

Type

Back Panel

UPC

786725856503

Dimensions

Height

10 in

Weight

0.5 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1

Pallet Quantity

360