
Brand: Wiegmann
Catalog ID: HW-MP1412CS
Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1412CS
Color
White
Material
Carbon Steel
Series
Type
Back Panel
UPC
786725856435
Height
14 in
Weight
0.48 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
450