
Brand: Wiegmann
Catalog ID: HW-MP1614CS
Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP1614CS
Color
White
Material
Carbon Steel
Series
Type
Back Panel
UPC
786725856442
Height
16 in
Weight
4.4 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
240