WIEGMANN
Image of HW-MP1816FG Back Panel (Premier/JIC Series Non-Metallic) 18X16 Fiberglass

Back Panel (Premier/JIC Series Non-Metallic) 18X16 Fiberglass

Brand: Wiegmann

Catalog ID: HW-MP1816FG

Back Panel (Premier/JIC Series Non-Metallic) 18X16 Fiberglass

Fiberglass back panel for the Classic, Premier and JIC line of enclosures.

Fiberglass back panel for the Classic, Premier and JIC line of enclosures.

General

Catalog Number

HW-MP1816FG

Color

Gray

Material

Fiberglass

Series

  • Premier
  • Classic
  • JIC

Type

Back Panel

UPC

786725856541

Dimensions

Height

18 in

Weight

0.32 lb

Width

16 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

UL Listed

Yes

Logistics

Carton Quantity

1