
Brand: Wiegmann
Catalog ID: HW-MP2016A
Aluminum back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP2016A
Material
Aluminum
Series
Type
Back Panel
UPC
786725858064
Height
20 in
Weight
0.39 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
160