
Brand: Wiegmann
Catalog ID: HW-MP2016FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP2016FG
Color
Gray
EU RoHS Indicator
No
Material
Fiberglass
Series
Type
Back Panel
UPC
786725856558
Height
20 in
Weight
0.34 lb
Width
16 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
160