
Brand: Wiegmann
Catalog ID: HW-MP2020AL
Aluminum back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP2020AL
EU RoHS Indicator
No
Material
Aluminum
Series
Type
Back Panel
UPC
786725876983
Actual Height
18.88 in
Actual Width
18.88 in
Height
19 in
Weight
3.5 lb
Width
19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
UL Listed
Yes
Carton Quantity
1