
Brand: Wiegmann
Catalog ID: HW-MP2020CS
Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP2020CS
Color
White
Material
Carbon Steel
Series
Type
Back Panel
UPC
786725877010
Actual Height
18.88 in
Actual Width
18.88 in
Height
19 in
Weight
9.4 lb
Width
19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
160