
Brand: Wiegmann
Catalog ID: HW-MP2420FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP2420FG
Color
Gray
Material
Fiberglass
Series
Type
Back Panel
UPC
786725877058
Actual Height
22.88 in
Actual Width
18.88 in
Height
23 in
Weight
2.849 lb
Width
19 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1