
Brand: Wiegmann
Catalog ID: HW-MP2424FG
Fiberglass back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP2424FG
Color
Gray
Material
Fiberglass
Series
Type
Back Panel
UPC
786725877065
Actual Height
22.88 in
Actual Width
22.88 in
Height
23 in
Weight
3.482 lb
Width
23 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
40