
Brand: Wiegmann
Catalog ID: HW-MP808CS
Carbon Steel back panel for the Classic, Premier and JIC line of enclosures.
Catalog Number
HW-MP808CS
Color
White
Material
Carbon Steel
Series
Type
Back Panel
UPC
786725856404
Actual Height
6.88 in
Actual Width
6.88 in
Height
7 in
Weight
1 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
400