
Brand: Wiegmann
Catalog ID: NP3030SSC
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Stainless panels are 12 gauge. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP3030SSC
Color
Stainless Steel
Construction
EU RoHS Indicator
Yes
Material
Stainless Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725864751
Actual Height
28.2 in
Actual Width
28.2 in
Height
28 in
Weight
19 lb
Width
28 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1