
Brand: Wiegmann
Catalog ID: NP4824C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP4824C
Color
White
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725860531
Actual Height
46.2 in
Actual Width
22.2 in
Height
46 in
Weight
33 lb
Width
22 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1