
Brand: Wiegmann
Catalog ID: NP4830C
The C Series back panels are used in all N412C Ultimate Series enclosures and allow the user to mount many types of electrical components.
Steel panels are 12 gauge and are painted white smooth hybrid. Panels fit the following enclosures: N412C, N412WC, N412CD, N412CSTD, N412CST, N412CSSSTD, N412SS3PTC.
Application
For use with Ultimate N412C Series enclosures.
Catalog Number
NP4830C
Color
White
EU RoHS Indicator
Yes
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Back Panel
UPC
786725889839
Actual Height
46.2 in
Actual Width
28.2 in
Height
48 in
Weight
45 lb
Width
30 in
EU RoHS Indicator
Yes
Carton Quantity
1 EA