Brand: Wiegmann
Catalog ID: DWA3456BAP
Catalog Number
DWA3456BAP
Color
White
Finish Type
UPC
786725874347
Dimensions
0.31 in x 1.5 in x 7.5 in
Height
7.5 in
Length
0.31 in
Width
1.5 in
Carton Quantity
1