WIEGMANN
Industrial Desiccant Packets, Enclosure Desiccant Packets

Desiccant Packets -10 to 20 Cubic Feet (10/Pack)

Brand: Wiegmann

Catalog ID: WWG77-6

Desiccant Packets -10 to 20 Cubic Feet (10/Pack)

General

Catalog Number

WWG77-6

Color

White

EU RoHS Indicator

Yes

Type

Desiccant Packets

UPC

786725801107

Dimensions

Depth

0.13 in

Height

7 in

Weight

1 lb

Width

7 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10