Brand: Wiegmann
Catalog ID: WWG25-2
Catalog Number
WWG25-2
Color
White
EU RoHS Indicator
Yes
Type
Desiccant Packets
UPC
786725801077
Depth
0.13 in
Height
2 in
Weight
1 lb
Width
5 in
Carton Quantity
10