WIEGMANN
Image of DK30 Drip Shield Kit 30 in. Carbon Steel - Gray

Drip Shield Kit 30 in. Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: DK30

Drip Shield Kit 30 in. Carbon Steel - Gray

Drip shields are easily installed and are designed to protect door hardware from dripping water and settling dust.

  • Screws, gasket and sealing washers are included
  • Drip shield fits most single and double door enclosures
  • Stainless steel door clamps are furnished to replace the standard door clamps

General

Catalog Number

DK30

Color

Gray

Finish Type

Material

Carbon Steel

Type

Drip Shield Kit

UPC

786725367252

Dimensions

Depth

30 in

Weight

4 lb

Width

3.3 in

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Pallet Quantity

63