WIEGMANN
Image of SSDK36 Drip Shield Kit 36 in. 304SS
*Representative image
Image of SSDK36 Drip Shield Kit 36 in. 304SS

Drip Shield Kit 36 in. 304SS

Brand: Wiegmann

Catalog ID: SSDK36

DRIP SHIELD KIT 36 IN 304SS

36 IN 304SS

General

Catalog Number

SSDK36

Material

304 Stainless Steel

UPC

786725367313

Dimensions

Weight

4 lb

Certifications And Compliance

Industry Standard(s)

  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity

1

Pallet Quantity

90