WIEGMANN
Enclosure Air Conditioner - NEMA 4X SlimKool Series, 43x12x15, 11,000 BTU/H, 480V
Enclosure Air Conditioner

Enclosure Air Conditioner - NEMA 4X SlimKool Series, 43x12x15, 11,000 BTU/H, 480V

Brand: Wiegmann

Catalog ID: W3NA4C11SP43LV

SlimKool Series NEMA 4X Enclosure Air Conditioner, 11,000 BTU/H, 480V

The SlimKool Series is a robust line of enclosure air conditioners designed for both indoor and outdoor applications. These electrical enclosure AC units are ideal for mounting on the exterior of shallow electrical enclosures commonly found in the industry. With a consistent width of 11.75 inches and a depth of 15.1 inches, the SlimKool Series models vary in height from 28 to 43 inches. They provide cooling capacities ranging from 4,000 to 11,000 BTU/H. As highly efficient enclosure cooling air conditioners, they are built to operate in extreme ambient temperatures ranging from -20 to 131°F, ensuring optimal performance and reliability for your critical components.

  • Offered in Painted Steel or Stainless Steel (4X Models Only)
  • Integrated Condensate Evaporator
  • Efficient Closed-Loop Cooling System
  • Compressor Short Cycle Protection
  • Epoxy-Coated Evaporator and Condenser Coils
  • Enhanced Internal Corrosion Protection
  • Programmable Thermostat for Precise Control
  • Temperature Programmability
  • Built-in Temperature Alarm
  • Includes Filters for Cleaner Operation
  • Eco-Friendly Zero ODP Refrigerant

Equipped with a programmable thermostat and zero ODP refrigerant, this air conditioner offers eco-friendly, precise temperature control for optimal enclosure protection.

General

Catalog Number

W3NA4C11SP43LV

Finish Type

Stainless Steel

Series

SlimKool Series

Type

Air Conditioner

UPC

786725888276

Dimensions

Actual Depth

15 in

Actual Height

43 in

Actual Width

12 in

Weight

125 lb

Electrical Ratings

Hertz Input

60

Voltage Rating

480 V

Certifications And Compliance

Certified Listed

  • UL
  • cUL

Nema Rating

4X