
Brand: Wiegmann
Catalog ID: FH115V125W
Fan heaters are designed to prevent condensation and maintain a minimum temperature inside of an enclosure. The light weight design allows for easy panel mounting.
Application
Heating
Catalog Number
FH115V125W
Color
Silver
EU RoHS Indicator
No
Material
Stainless Steel
Type
Fan Heater
UPC
786725885961
Actual Depth
4.5 in
Actual Height
5.4 in
Actual Width
4.1 in
Depth
5 in
Height
6 in
Width
4 in
Voltage Rating
115 V
Wattage
125 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
EU RoHS Indicator
No
Carton Quantity
60