WIEGMANN
Fan Heater 115 Volt 20 Cubic Feet Per Minute 400 Watts
Image of FH115V400W20 Fan Heater 115 Volt 20 Cubic Feet Per Minute 400 Watts

Fan Heater 115 Volt 20 Cubic Feet Per Minute 400 Watts

Brand: Wiegmann

Catalog ID: FH115V400W20

Fan Heater 115 Volt 20 Cubic Feet Per Minute 400 Watts

This fan assisted registor heater is designed for large capacity heating. The heater prevents condensation and maintains a minimum temperature inside of an enclosure.

  • Available in 115V or 230V
  • Supplied with DIN rail clip installed
  • Connection is a 3 screw terminal for 14 AWG

General

Application

Heating

Catalog Number

FH115V400W20

Color

Gray

Material

Plastic

Type

Fan Heater

UPC

786725886074

Dimensions

Actual Depth

3.2 in

Actual Height

6.5 in

Actual Width

4.4 in

Depth

3 in

Height

7 in

Width

4 in

Electrical Ratings

Voltage Rating

115 V

Wattage

400 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

Logistics

Carton Quantity

1

Pallet Quantity

600