Brand: Wiegmann
Catalog ID: FH115V800W
Fan heaters are designed to prevent condensation and maintain a minimum temperature inside of an enclosure. The light weight design allows for easy panel mounting.
Application
Heating
Catalog Number
FH115V800W
Color
Silver
EU RoHS Indicator
No
Material
Stainless Steel
Type
Fan Heater
UPC
786725886005
Actual Depth
4.5 in
Actual Height
7.5 in
Actual Width
4.1 in
Depth
5 in
Height
8 in
Width
4 in
Voltage Rating
120 V
Wattage
800 W
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
60