WIEGMANN
Image of FH230V750W Fan Heater 230 Volt 26 Cubic Feet Per Minute 750 Watts

Fan Heater 230 Volt 26 Cubic Feet Per Minute 750 Watts

Brand: Wiegmann

Catalog ID: FH230V750W

Fan Heater 230 Volt 26 Cubic Feet Per Minute 750 Watts

This fan assisted registor heater is designed for large capacity heating. The heater prevents condensation and maintains a minimum temperature inside of an enclosure.

  • Available in 115V or 230V
  • Supplied with DIN rail clip installed
  • Connection is a 3 screw terminal for 14 AWG

General

Application

Heating

Catalog Number

FH230V750W

Color

Gray

EU RoHS Indicator

No

Material

Plastic

Type

Fan Heater

UPC

786725886128

Dimensions

Actual Depth

3.2 in

Actual Height

8.8 in

Actual Width

4.4 in

Depth

3 in

Height

9 in

Width

4 in

Electrical Ratings

Voltage Rating

230 V

Wattage

750 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

1