WIEGMANN
Image of FBF44230V Filter Box Fan 230 Volt 117 Cubic Feet Per Minute 5.6X5.6

Filter Box Fan 230 Volt 117 Cubic Feet Per Minute 5.6X5.6

Brand: Wiegmann

Catalog ID: FBF44230V

Filter Box Fan 230 Volt 117 Cubic Feet Per Minute 5.6X5.6

The filter box fan is a cooling system for electrical enclosures. The fan acts as the air inlet while the exhaust grille is the outlet. One grille and filter are included with the fan. An additional grille and filter must be ordered sepearately for installation.

  • Fan and grille are constructed or high grade steel
  • Available in 115V or 230V
  • High airflow and low noise operation
  • Grille and filter can be removed and washed as needed

General

Application

Cooling

Catalog Number

FBF44230V

Color

Silver

EU RoHS Indicator

No

Material

Steel

Type

Filter Box Fan

UPC

786725885732

Dimensions

Actual Depth

2.6 in

Actual Height

6.2 in

Actual Width

6.3 in

Depth

3 in

Height

6 in

Width

6 in

Electrical Ratings

Wattage

21 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

10