
Brand: Wiegmann
Catalog ID: EGFBF44
Exhaust grille and filter for the FBF44. The exhaust grille and filter is used as the air outlet in the cooling process of an elctrical enclosure. Can also be used as a replacement on the filter box fan.
Application
Cooling
Catalog Number
EGFBF44
Color
Silver
Material
Steel
Type
Filter Box Fan
UPC
786725885787
Actual Depth
1.4 in
Actual Height
6.1 in
Actual Width
7.1 in
Depth
1 in
Height
6 in
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
40