
Brand: Wiegmann
Catalog ID: SSFK1216
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK1216
Color
Gray
EU RoHS Indicator
No
Finish Type
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725368266
Depth
16 in
Height
12 in
Weight
35 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1