
Brand: Wiegmann
Catalog ID: FK1810
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK1810
Color
Gray
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725368556
Depth
10 in
Height
18 in
Weight
45 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1