
Brand: Wiegmann
Catalog ID: SSFK0610
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK0610
Color
Gray
EU RoHS Indicator
No
Finish Type
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725847976
Depth
10 in
Height
6 in
Weight
21 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1