
Brand: Wiegmann
Catalog ID: FK0624
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK0624
Color
Gray
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725843312
Depth
24 in
Height
6 in
Weight
42.5 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1