
Brand: Wiegmann
Catalog ID: FK0608
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK0608
Color
Gray
Finish Type
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725368358
Depth
8 in
Height
6 in
Weight
19 lb
Width
8 in
Carton Quantity
1