
Brand: Wiegmann
Catalog ID: FK1224
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK1224
Color
Gray
Finish Type
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725843329
Depth
24 in
Height
12 in
Weight
58.75 lb
Width
8 in
Carton Quantity
1