Brand: Wiegmann
Catalog ID: SCF1010
Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF1010
Color
Ansi-61 Gray Textured
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725313525
Height
12 in
Weight
2.5 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1