WIEGMANN
Flush Cover (Screw-Cover Series) 12 X 15, Carbon Steel - Gray
Image of SCF1215 Flush Cover (Screw-Cover Series) 12 X 15, Carbon Steel - Gray

Flush Cover (Screw-Cover Series) 12 X 15, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SCF1215

Flush Cover (Screw-Cover Series) 12X15 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 14 gauge carbon steel.

General

Accessory Type

Cover

Application

Designed to mount on enclosure for flush installations.

Catalog Number

SCF1215

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Flush Cover

EU RoHS Indicator

Yes

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725314126

Dimensions

Height

14 in

Weight

4 lb

Width

17 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1

Pallet Quantity

240