
Brand: Wiegmann
Catalog ID: SCF1218
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF1218
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725314324
Height
14 in
Weight
5 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1