Brand: Wiegmann
Catalog ID: SCF1616
Accessory Type
Cover
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF1616
Color
Ansi-61 Gray Textured
Construction
Non-Flanged
Cover Type
Flush Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Type
Accessory
UPC
786725847815
Height
18 in
Weight
8 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1