
Brand: Wiegmann
Catalog ID: SCF3030G
Replacement flush cover for the NEMA Type 1 wall-mount screw-cover. Designed to mount on the enclosure for flush installations.
Covers are 14 gauge G-90 unpainted pre-galvanized steel.
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF3030G
EU RoHS Indicator
Yes
Material
Carbon Steel
Type
Accessory
UPC
786725884834
Height
32 in
Weight
21 lb
Width
32 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1