
Brand: Wiegmann
Catalog ID: SCF0404
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 16 gauge carbon steel.
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF0404
Color
Ansi-61 Gray Textured
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725312122
Height
6 in
Weight
1 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1