
Brand: Wiegmann
Catalog ID: SCF4848
Replacement flush cover for the NEMA Type 1 wall-mount screw-cover. Designed to mount on the enclosure for flush installations.
Covers are 14 gauge carbon steel.
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF4848
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Type
Accessory
UPC
786725884865
Height
50 in
Weight
29 lb
Width
50 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1