
Brand: Wiegmann
Catalog ID: SCF0612
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Covers are 14 gauge carbon steel.
Application
Designed to mount on enclosure for flush installations.
Catalog Number
SCF0612
Color
Ansi-61 Gray Textured
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725312726
Height
8 in
Weight
2 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1