
Brand: Wiegmann
Catalog ID: WA60P48F1G
The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Optional "G" panels have a conductive finish (no paint).
Application
For use with two door freestanding enclosures.
Catalog Number
WA60P48F1G
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Back Panel
UPC
786725867530
Height
48 in
Weight
108 lb
Width
44 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
1