
Brand: Wiegmann
Catalog ID: WA72P72F1
The WA Series full length back panel is used in NEMA 12 two door/single access or two door/dual access freestanding enclosures. All necessary mounting hardware is included.
Panels for two-door single-access and two-door dual-access freestanding NEMA 12 enclosures. Panels are 10 gauge steel and can be positioned anywhere along horizontal depth-wise mounting channels. Mounting hardware furnished with each panel. Panels are painted with a white smooth hybrid finish.
Application
For use with two door freestanding enclosures.
Catalog Number
WA72P72F1
Color
White
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Back Panel
UPC
786725416707
Height
60 in
Weight
187 lb
Width
68 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1