
Brand: Wiegmann
Catalog ID: WA90P24F1
The WA Series full length back panel is used in NEMA 4,12 and stainless steel single door/single access or single door/dual access freestanding enclosures. All necessary mounting hardware is included.
Application
For use with single door freestanding enclosures.
Catalog Number
WA90P24F1
Color
White
EU RoHS Indicator
Yes
Finish Type
Material
Carbon Steel
Mounting Type
Mounting Hardware
Type
Back Panel
UPC
786725417674
Height
78 in
Weight
65 lb
Width
20 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Yes
Carton Quantity
1