MY LISTS
WIEGMANN
Image of FR44G3 G3 Replacement Filter 4.2 X 4.2 - 6-Pack

G3 Replacement Filter 4.2 X 4.2 - 6-Pack

Brand: Wiegmann

Catalog ID: FR44G3

G3 Replacement Filter 4.2 X 4.2 - 6-Pack

Replacement G3 filter mat for the FF44 Series filter fans. Filters can be used up to ten times with cleaning. Installation of the filter can be done outside of the enclosure and does not require tools.

  • Replacement G3 filter mat for the FF44 Series filter fans
  • Filters can be used up to ten times with cleaning
  • Installation of the filter can be done outside of the enclosure and does not require tools.

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FR44G3

Color

White

EU RoHS Indicator

No

Material

Polyolefin

Type

Replacement Filter

UPC

786725887071

Dimensions

Actual Depth

0.5 in

Actual Height

3.3 in

Actual Width

3.3 in

Depth

1 in

Height

3 in

Width

3 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

16