WIEGMANN
Image of FR66G4 G4 Replacement Filter 5.9 X 5.9 - 6-Pack
*Representative image
Image of FR66G4 G4 Replacement Filter 5.9 X 5.9 - 6-Pack

G4 Replacement Filter 5.9 X 5.9 - 6-Pack

Brand: Wiegmann

Catalog ID: FR66G4

G4 Replacement Filter 5.9 X 5.9 - 6-Pack

Replacement G4 filter mat for the FF66 Series filter fans. Filters can be used up to ten times with cleaning. Installation of the filter can be done outside of the enclosure and does not require tools.

  • Replacement G4 filter mat for the FF66 Series filter fans
  • Filters can be used up to ten times with cleaning
  • Installation of the filter can be done outside of the enclosure and does not require tools.

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FR66G4

Color

White

EU RoHS Indicator

Material

Polyolefin

Type

Replacement Filter

UPC

786725887132

Dimensions

Actual Depth

0.5 in

Actual Height

4.6 in

Actual Width

4.6 in

Depth

1 in

Height

5 in

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

Logistics

Carton Quantity

20

Pallet Quantity

1