WIEGMANN
Image of WA10JS General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 10 Inch - Usable Space 6.63 Inches

General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 10 Inch - Usable Space 6.63 Inches

Brand: Wiegmann

Catalog ID: WA10JS

General Enclosure Accessory - Carbon Steel Terminal Strap - Enclosure Dimension 10 Inch - Usable Space 6.63 Inches

Carbon steel terminal strap.

General

Application

For use with small JIC NEMA 12 and JIC NEMA 4 enclosures.

Catalog Number

WA10JS

Color

White

EU RoHS Indicator

No

Material

Carbon Steel

Type

Accessory

UPC

786725876396

Dimensions

Weight

0.52 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1